Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-RKSD4410-20M (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RSSD-RKSD4410-20M (OBS)
Order ID no. 6930589
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
20
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Female, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Voltage (V)
42
home
Turck-Shop
Products
Others
RSSD-RKSD4410-20M (OBS)
Item Total
409,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
409,70 €