Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Bus Cable for CAN (DeviceNet, CANopen)
VB2-FKM-RKC-RSC5701-0.5M-0.5M
Order ID no. 6931080
In Stock
Price Group
K1
List Price
55,00 €
Item Total
55,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
VB2-FKM-RKC-RSC5701-0.5M-0.5M
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
0.5
Cable quality
PUR
Connector A - Number of pins
5
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Network protocol
CANopen, DeviceNet
Number of Ports
2
Plug body
Plastic
Voltage (V)
60
Key Features
Network protocol
DeviceNet, CANopen
add_shopping_cart
person
Login