Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-FKM-RKC-RSC5701-1.5M-1.5M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
VB2-FKM-RKC-RSC5701-1.5M-1.5M
Order ID no. 6931081
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
1.5
Cable quality
PUR
Core cross-section (mm²)
0.25
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
Price Group
K1
List Price
62,00 €
home
Turck-Shop
Products
Others
VB2-FKM-RKC-RSC5701-1.5M-1.5M
Item Total
62,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support