Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BV8151-0/PG9 | TURCK - Your Global Automation Partner
Obsolete product as of 09.09.2019 Please use U2-09969 instead.
BV8151-0/PG9
Order ID no. 6931676
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
5
Current (A)
4
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG9
Voltage (V)
60
Price Group
K2
List Price
37,40 €
Item Total
37,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BV8151-0/PG9
Contact Support