Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BS22-0 | TURCK - Your Global Automation Partner
Obsolete product as of 09.09.2019 Please use U2-14092 instead.
BS22-0
Order ID no. 6931812
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
2
Coupling nut/screw material A
Brass
Current (A)
3
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG11
Voltage (V)
60
Price Group
K2
List Price
61,30 €
Item Total
61,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BS22-0
Contact Support