Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC-RKC254-5M (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
AS-Interface cables PVC cable jacket
RSC-RKC254-5M (OBS)
Order ID no. 6932460
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
5
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Design
Extension Cable
Network protocol
AS-Interface
Plug body
Plastic
Key Features
Network protocol
AS-Interface
home
Turck-Shop
Products
Others
RSC-RKC254-5M (OBS)
Item Total
63,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
63,90 €