Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 5725-500M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
CABLE 5725-500M
Order ID no. 6932490
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Violet
Cable diameter (mm)
6.9
Cable length (m)
500
Cable quality
PUR
Core cross-section (mm²)
0.25
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
4.010,00 €
home
Turck-Shop
Products
Others
CABLE 5725-500M
Item Total
4.010,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support