Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TC8S2-AW | TURCK - Your Global Automation Partner
Valve Connector, Customizable
TC8S2-AW
Order ID no. 6932510
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connector A - Number of pins
2+PE
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
10
Product type
Field-wireable connector
Price Group
K2
List Price
17,20 €
Item Total
17,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TC8S2-AW
Contact Support