Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSGS4M-PSGS4M-4413-2.5M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable Connection Cable
PSGS4M-PSGS4M-4413-2.5M
Order ID no. 6932529
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
2.5
Connector A
Male, M8 x 1, Straight
Connector A - Number of pins
4
Connector B
Male, M8 x 1, Straight
Connector B - Material coupling nut/screw
Die-cast Zinc
Connector B - Number of Pins
4
Coupling nut/screw material A
Zinc
Current (A)
3
Design
Extension Cable
Network protocol
EtherCAT, Ethernet
Plug body
Plastic
Voltage (V)
30
Key Features
Network protocol
Ethernet, EtherCAT
home
Turck-Shop
Products
Others
PSGS4M-PSGS4M-4413-2.5M
Item Total
76,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
76,50 €