Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKS483BK-5M | TURCK - Your Global Automation Partner
2020-03-12 // Bläser
WKS483BK-5M
Order ID no. 6932648
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.8
Network protocol
PROFIBUS-PA
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-PA
Price Group
K3
List Price
61,70 €
Item Total
61,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKS483BK-5M
Contact Support