Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CONNECTOR-FW-RJ45S-84-IDC | TURCK - Your Global Automation Partner
2020-08-14 // Bläser
CONNECTOR-FW-RJ45S-84-IDC
Order ID no. 6932658
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connection mode
Insulation displacement terminal
Connector A - Number of pins
8
Cross-sectional connection max. (mm²)
0.34 mm²
Plug body
Die-cast Zinc
Product type
Field-wireable connector
Voltage (V)
48
home
Turck-Shop
Products
Others
CONNECTOR-FW-RJ45S-84-IDC
In Stock
Price Group
D1
List Price
35,30 €
Item Total
35,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support