Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 423-300M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for use with PROFINET
CABLE 423-300M
Order ID no. 6932713
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.5
Cable quality
TPU
Core cross-section (mm²)
0.34
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
2.039,00 €
home
Turck-Shop
Products
Others
CABLE 423-300M
Item Total
2.039,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support