Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE4X0.14-XX-PUR-PVC-BK-100M | TURCK - Your Global Automation Partner
Actuator and sensor cable/ PUR-PVC
CABLE4X0.14-XX-PUR-PVC-BK-100M
Order ID no. 6932735
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Cable color
Black
Cable diameter (mm)
3.5
Cable length (m)
100
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.14
Current (A)
4
In Stock
Price Group
K1
List Price
127,90 €
home
Turck-Shop
Products
Others
CABLE4X0.14-XX-PUR-PVC-BK-100M
Item Total
127,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support