Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
YB2-FSM4.5-2FKM4.5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter Y-Splitter without Cable, Male Connector — 2 × Female Connectors
YB2-FSM4.5-2FKM4.5
Order ID no. 6933047
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Approvals
cULus
Connector A
Male, M12 x 1
Connector A - Number of pins
5
Connector B
2 x Female, M12 x 1
Connector B - Material coupling nut/screw
Brass
Current (A)
4
Design
Y-splitter
Number of Ports
2
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Others
YB2-FSM4.5-2FKM4.5
Item Total
51,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
51,50 €