Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-S80E-0.15-DAS22-S81E-0.6-WSC5.432T | TURCK - Your Global Automation Partner
Industrial valve connector
VAS22-S80E-0.15-DAS22-S81E-0.6-WSC5.432T
Order ID no. 6933256
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
0.6
Cable quality
PUR
Connector A - Number of pins
2+PE, PE bridged
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Protective component
Transil diode
In Stock
Price Group
K2
List Price
46,30 €
home
Turck-Shop
Products
Others
VAS22-S80E-0.15-DAS22-S81E-0.6-WSC5.432T
Item Total
46,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support