Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM52-1.5-RSM52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RKM52-1.5-RSM52
Order ID no. 6933946
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
1.5
Cable quality
PUR
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
12
Design
Extension Cable
Number of pins
4+PE
Number of Pins
4+PE
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
300
In Stock
Price Group
K2
List Price
64,00 €
home
Turck-Shop
Products
Others
RKM52-1.5-RSM52
Item Total
64,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support