Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 4515-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
CABLE 4515-30M
Order ID no. 6933964
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Violet
Cable diameter (mm)
7.5
Cable length (m)
30
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
D1
List Price
229,40 €
home
Turck-Shop
Products
Others
CABLE 4515-30M
Item Total
229,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support