Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKSDED-RJ45S-441-1.2M/S2174 | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
FKSDED-RJ45S-441-1.2M/S2174
Order ID no. 6934018
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
1.2
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
1
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
home
Turck-Shop
Products
Others
FKSDED-RJ45S-441-1.2M/S2174
Item Total
41,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
41,40 €