Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RJ45-RJ45-8460-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet cable TPE cable jacket
RJ45-RJ45-8460-30M
Order ID no. 6934022
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
30
Connector A
Male, RJ45, Straight
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
130,50 €
Item Total
130,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RJ45-RJ45-8460-30M
Contact Support