Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF34-0.3M-/NPT (OBS) | TURCK - Your Global Automation Partner
Industrial flange connector
RKF34-0.3M-/NPT (OBS)
Order ID no. 6934109
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Current (A)
9
Product type
Receptacle
Receptacle housing material A
Brass
Voltage (V)
600
Price Group
K1
List Price
36,20 €
Item Total
36,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKF34-0.3M-/NPT (OBS)
Contact Support