Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B8141-0/PG9/ASI | TURCK - Your Global Automation Partner
Field-wireable connectors female M12 x 1
B8141-0/PG9/ASI
Order ID no. 6934112
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Connection mode
Screw/clamp connection
Connector A
Female, M12 x 1, Straight
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Product type
Field-wireable connector
home
Turck-Shop
Products
Others
B8141-0/PG9/ASI
Item Total
28,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
28,40 €