Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-RJ45-423-25M (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for use with PROFINET Extension Cable
RSSD-RJ45-423-25M (OBS)
Order ID no. 6934186
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
25
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
206,80 €
home
Turck-Shop
Products
Others
RSSD-RJ45-423-25M (OBS)
Item Total
206,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support