Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKCDV-RJ45-440-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable Extension Cable
RKCDV-RJ45-440-2M
Order ID no. 6934238
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.1
Cable length (m)
2
Cable quality
TPE
Connector A
Female, M12 x 1
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Core cross-section (mm²)
0.205
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
home
Turck-Shop
Products
Others
RKCDV-RJ45-440-2M
Network protocol
Ethernet
Item Total
60,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
60,70 €