Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS4-0.1/20 | TURCK - Your Global Automation Partner
Industrial flange connector
FS4-0.1/20
Order ID no. 6934273
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Conductor length (m)
0.1
Connection mode
Wire connection
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Voltage (V)
250
Price Group
K2
List Price
16,40 €
home
Turck-Shop
Products
Others
FS4-0.1/20
Item Total
16,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support