Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 577-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
CABLE 577-30M
Order ID no. 6934374
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
8.4
Cable length (m)
30
Cable quality
PVC
Core cross-section (mm²)
0.32
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
298,80 €
home
Turck-Shop
Products
Others
CABLE 577-30M
Item Total
298,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support