Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKGH4M-50-PKGH4M/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
PKGH4M-50-PKGH4M/TFE
Order ID no. 6934717
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F&B)
Cable color
Gray
Cable diameter (mm)
4.2
Cable length (m)
50
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
4
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K1
List Price
58,90 €
home
Turck-Shop
Products
Others
PKGH4M-50-PKGH4M/TFE
Item Total
58,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support