Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
YB2-FSM5-2FKM5.502 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
YB2-FSM5-2FKM5.502
Order ID no. 6934740
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Connector A - Number of pins
5/5
Connector B - Material coupling nut/screw
Brass
Current (A)
4
Design
Y-splitter
Number of Ports
2
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
19,00 €
Item Total
19,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
YB2-FSM5-2FKM5.502
Contact Support