Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MKS-EST19-06-S1 | TURCK - Your Global Automation Partner
Accessories for Actuator/Sensor Cables
MKS-EST19-06-S1
Order ID no. 6934749
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A - Number of pins
4
Connector B - Number of Pins
7
Current (A)
4
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
A1
List Price
26,00 €
home
Turck-Shop
Products
Others
MKS-EST19-06-S1
Item Total
26,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support