Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PFS4F-0.2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Male Flange with Stranded Wires, Rear-mounted
PFS4F-0.2
Order ID no. 6934790
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Cable length (m)
0.2
Conductor length (m)
0.2
Connector A - Number of pins
4
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M8 × 1
In Stock
Price Group
K1
List Price
12,50 €
home
Turck-Shop
Products
Others
PFS4F-0.2
Item Total
12,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support