Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-RSC4.4T-2/2FKM4/TXL | TURCK - Your Global Automation Partner
2-Way Splitter
VB2-RSC4.4T-2/2FKM4/TXL
Order ID no. 6934831
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable quality
PUR
Core cross-section (mm²)
0.34
Number of Ports
2
Price Group
K1
List Price
44,10 €
home
Turck-Shop
Products
Others
VB2-RSC4.4T-2/2FKM4/TXL
Item Total
44,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support