Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
E-RKC8T-264-100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2020-03-12 // Bläser
E-RKC8T-264-100
Order ID no. 6934855
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable length (m)
100
Cable quality
PVC
Connector A - Number of pins
8
Core cross-section (mm²)
0.2
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
725,00 €
Item Total
725,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
E-RKC8T-264-100
Contact Support