Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
2-Way Splitter H-Splitter without Cable for CAN (DeviceNet, CANopen)
XSH-RKM/RSM/RKM57
Order ID no. 6934958
In Stock
Price Group
D1
List Price
91,30 €
Item Total
91,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
XSH-RKM/RSM/RKM57
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Power
Connector A
Female Connector, Male Connector - Female Connector, 7/8″-16 UN
Connector A - Number of pins
5
Connector B
Female, 7/8″-16 UN
Connector B - Material coupling nut/screw
Brass
Coupling nut/screw material A
Brass
Current (A)
9
Design
Small h-Splitter
Voltage (V)
600
person
Login