Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BKM14-E01-10/TEL (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PVC Connection Cable
BKM14-E01-10/TEL (OBS)
Order ID no. 6935103
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M16 x 0.75, Straight
Connector A - Number of pins
14
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Plug body
Plastic
Voltage (V)
300
home
Turck-Shop
Products
Others
BKM14-E01-10/TEL (OBS)
Item Total
107,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
107,00 €