Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BKWM19-E01-5/TEL (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PVC Connection Cable
BKWM19-E01-5/TEL (OBS)
Order ID no. 6935128
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
7.9
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M16 x 0.75, Angled
Connector A - Number of pins
19
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Plug body
Plastic
Voltage (V)
300
In Stock
Price Group
K1
List Price
98,50 €
Item Total
98,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BKWM19-E01-5/TEL (OBS)
Contact Support