Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VB2-FKMV-FKMV-FSMV5702 | TURCK - Your Global Automation Partner
2-Way Splitter
VB2-FKMV-FKMV-FSMV5702
Order ID no. 6935154
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
White
Cable quality
PP-EPDM
Core cross-section (mm²)
0.34
Current (A)
4
Network protocol
CANopen, DeviceNet
Number of Ports
2
Key Features
Network protocol
DeviceNet, CANopen
Price Group
K1
List Price
30,70 €
home
Turck-Shop
Products
Others
VB2-FKMV-FKMV-FSMV5702
Item Total
30,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support