Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK4-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector
FK4-0.5
Order ID no. 6935158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Signal
Conductor length (m)
0.5
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Product type
Receptacle
Screw-in thread
PG9
Voltage (V)
250
In Stock
Price Group
K1
List Price
12,20 €
home
Turck-Shop
Products
Others
FK4-0.5
Item Total
122,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support