Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BS192-0 | TURCK - Your Global Automation Partner
M16 × 0.75 Round Connector
BS192-0
Order ID no. 6935174
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
19
Current (A)
3
Plug body
Metal
Product type
Field-wireable connector
Screw-in thread
PG11
Voltage (V)
60
Price Group
K2
List Price
42,80 €
Item Total
42,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BS192-0
Contact Support