Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 441-300M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bulk cable for industrial use
CABLE 441-300M
Order ID no. 6935192
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
6.7
Cable length (m)
300
Cable quality
TPE
Core cross-section (mm²)
0.21
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
1.147,00 €
home
Turck-Shop
Products
Others
CABLE 441-300M
Item Total
1.147,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support