Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BS53-0 | TURCK - Your Global Automation Partner
Ø16 mm Round Connector, Snap-On Type
BS53-0
Order ID no. 6935244
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
5
Current (A)
5
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG9
Voltage (V)
125
In Stock
Price Group
K2
List Price
32,60 €
Item Total
32,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BS53-0
Contact Support