Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS8-0.5 | TURCK - Your Global Automation Partner
Accessories for Actuator/Sensor Cables
FS8-0.5
Order ID no. 6935257
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Current (A)
2
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
30
In Stock
Price Group
K1
List Price
18,40 €
home
Turck-Shop
Products
Others
FS8-0.5
Item Total
18,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support