Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S-RJ45S-4416-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
22.01.2025 // Bläser - Bergmann
RJ45S-RJ45S-4416-20M
Order ID no. 6935294
home
Home
Loading...
Technical Data
Downloads
Current (A)
1.5
Voltage (V)
48
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
UL Listed
Cable color
Green
Core cross-section (mm²)
0.32
Cable diameter (mm)
6.5
Cable length (m)
20
Cable quality
PUR
Plug body
Plastic
Number of pins
4
Number of Pins
4
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
€118.90
home
Turck-Shop
Products
Others
RJ45S-RJ45S-4416-20M
Item Total
€118.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support