Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS403-0.2 | TURCK - Your Global Automation Partner
Voltage 250 V
FS403-0.2
Order ID no. 6935700
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Screw-in thread
PG13.5
Voltage (V)
250
In Stock
Price Group
K1
List Price
15,20 €
home
Turck-Shop
Products
Others
FS403-0.2
Item Total
15,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support