Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FSW4.54-0.5 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems Mounting Receptacle
FSW4.54-0.5
Order ID no. 6935717
home
Home
Loading...
Technical Data
Downloads
Application
Data
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Male, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Network protocol
PROFIBUS-DP
Product type
Receptacle
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
K1
List Price
12,50 €
Item Total
12,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSW4.54-0.5
Contact Support