Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKM-CKM19-19-1/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable TPE cable jacket
CKM-CKM19-19-1/S101
Order ID no. 6935789
home
Home
Loading...
Technical Data
Downloads
Cable color
Yellow
Cable diameter (mm)
11.2
Cable length (m)
1
Connector B
Female, M23 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
19
Core cross-section (mm²)
0.32
Current (A)
2
Design
Extension Cable
Voltage (V)
150
home
Turck-Shop
Products
Others
CKM-CKM19-19-1/S101
Item Total
268,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
268,80 €