Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S-RJ45S-4461YE-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-RJ45S-4461YE-10M
Order ID no. 6935817
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Cable color
Yellow
Cable diameter (mm)
5.8
Cable length (m)
10
Cable quality
LSZH
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.14
Current (A)
1
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Network protocol
Ethernet
home
Turck-Shop
Products
Others
RJ45S-RJ45S-4461YE-10M
Item Total
377,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
37,70 €