Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
8MBV12Z-4P2-10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Box, M12 × 1 With Homerun Cable, 8-port
8MBV12Z-4P2-10
Order ID no. 6935840
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Black
Cable diameter (mm)
10
Cable quality
PUR
Connector A - Number of pins
3+PE
Core cross-section (mm²)
0.82
Group terminal
Cable
Number of Ports
8
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Key Features
Protection class
IP67
In Stock
Price Group
K1
List Price
157,00 €
Item Total
3.925,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
8MBV12Z-4P2-10
Contact Support