Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WKSV12T-20-RKSV12T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM Extension Cable
WKSV12T-20-RKSV12T/TFW
Order ID no. 6935856
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Washdown (F & B)
Cable color
White
Cable diameter (mm)
6.2
Cable length (m)
20
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
12
Connector B
Female, M12 x 1, Straight
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
12
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Stainless Steel
Current (A)
1.5
Design
Extension Cable
Plug body
Plastic
Special features
Shielded
Voltage (V)
30
In Stock
Price Group
K1
List Price
141,20 €
Item Total
141,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKSV12T-20-RKSV12T/TFW
Contact Support