Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FS5 | TURCK - Your Global Automation Partner
Male Receptacle with Solder Contacts, Front-mounted
FS5
Order ID no. 6935891
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Solder contact
Connector A - Number of pins
4+PE
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
Price Group
K1
List Price
12,00 €
home
Turck-Shop
Products
Others
FS5
Item Total
12,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support