Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSFDW4.5P | TURCK - Your Global Automation Partner
Male Receptacle with Print Contacts, Rear-mounted
FSFDW4.5P
Order ID no. 6935911
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Print contact
Connector A - Number of pins
5
Current (A)
4
Electrical connection
Print
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
In Stock
Price Group
K1
List Price
10,70 €
home
Turck-Shop
Products
Others
FSFDW4.5P
Item Total
10,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support