Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MB-FKM5-FSM5-FKM5 | TURCK - Your Global Automation Partner
Similar to 8024976 (MB-FKM5-FSM5-FKM5),
MB-FKM5-FSM5-FKM5
Order ID no. 6936049
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Current (A)
4
Design
Y-splitter
Number of Ports
2
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
32,00 €
home
Turck-Shop
Products
Others
MB-FKM5-FSM5-FKM5
Item Total
320,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support